SE 8 free-standing enclosure system Stainless steel

Article no.: SE 5854500

Enclosure widths ranging from 600 to 1200 mm Time-saving assembly work due to the roll-formed side panels

Article no.:
SE 5854500
Product description
The system enclosure is based on the TS 8 platform. System accessories for interior installation in the TS 8 design can be used without restrictions.
Material
Enclosure: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Rear panel: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Gland plates: Stainless steel 1.4301 (AISI 304), 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure, door and rear panel: Brushed, grain size 400
Gland plates: Uncoated
Mounting plate: Zinc-plated
Supply includes
Enclosure, solid top and sides
Door(s)
R/h door hinge with single-door enclosures, may be swapped to opposite side
Rear panel, detachable
Mounting plate
Gland plates
Lock: 3 mm double-bit
2 TS punched rails 18 x 38 mm
Dimensions
Width: 1,000 mm
Height: 1,800 mm
Depth: 400 mm
Dimensions mounting plate (W x H)
899 mm x 1,696 mm
Protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
NEMA 3R
IK Code
IK10
Number of doors
1
Note
Due to the hardness of the material, we recommend using metal multi-tooth screws for the interior installation.
Basic material
Stainless steel
Packs of
1 pc(s).
Net weight
133 kg
Gross weight
140.4 kg
Customs tariff number
94032080
EAN
4028177666696
ECLASS 8.0
27180101
Product description
SE Free-standing enclosure system, WHD: 1000x1800x400 mm, Stainless steel 1.4301, with mounting plate, single door at the front
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
White Paper
Data sheets
Technical details
Technical system catalogue
Single-door stainless steel system enclosure
Enclosure for stand-alone siting in self-supporting
integrated construction, consisting of a basic frame,
door, rear panel and base assembly. Basic frame made
of one-piece construction including side panels and
roof. Enclosure section with system punchings on a
25 mm DIN pitch pattern. Vertical sections as well as
front and rear roof frame section with two mounting
levels for space-saving system installation.
Screw-fastened rear panel, welded base assembly
consisting of base frame and multi-divided, sliding
gland plates, r/h door hinge.
Door:
With horizontally double foamed-in seal, with
removable rectangular frame with holes on a 25 mm DIN
pitch pattern, locking bar with 4-point latching,
double-bit insert to DIN 43668, r/h door hinge may be
swapped to opposite side, with captive hinge pins,
door opening angle 130° to VDI, may be retrofitted to
180°, automatic potential equalisation to the
enclosure frame.
Gland plates:
3-part, removable and replaceable, fitted, automatic
potential equalisation to the enclosure frame.
Rear panel:
With foamed-in seal, screw-fastened, automatic
potential equalisation to the enclosure frame.
Mounting plate:
C-folds at the sides, depth-adjustable on a 25 mm
pitch pattern via integrated plastic slide pieces.
Punched rail in the base for easy sliding of mounting
plate may be removed after positioning the mounting
plate and located on the vertical sections, e.g. for
cable routing.
Material: ,,
Stainless steel 1.4301 (AISI 304) for enclosures,
door, rear panel and gland plates. Sheet steel for
mounting plate
Surface finish: ,,
Enclosure, rear panel, gland plates and doors:
Brushed, grain 400
Mounting plate: Zinc-plated
Protection category:
IP 55 to EN 60 529, complies with NEMA 12.
Dimensions:
Width x height x depth: 1000x1800x400 mm,
mounting plate (width x height): 899x1696 mm
Make/model:
Rittal SE 5854.500 (or equivalent)