Concrete base/plinth for outdoor enclosures

Article no.: CS 9765085

Concrete base/plinth for CS Toptec and basic enclosures. The base/plinth is made from pre-cast concrete sections which are easily fitted in situ.

Article no.:
CS 9765085
Product description
The base/plinth is made from pre-cast concrete sections which are easily fitted in situ. Front/rear base/plinth plate screw-fastened from the inside, removable for servicing access.
Material
Light-weight concrete
Surface finish
Untreated
Supply includes
1 base plate
2 side parts
2 divided base/plinth plates
Assembly parts and fastening screws for mounting the enclosure.
Excavation depth
700 mm
Note
Extended delivery times.
Note on Model No.
Extended delivery times.
Dimensions
Height: 965 mm
To fit
Enclosure type: CS basic enclosures
Width: = 800 mm
Depth: = 600 mm
Suitable for depth
= 600 mm
Packs of
1 pc(s).
Net weight
237.5 kg
Gross weight
250 kg
Customs tariff number
68109100
EAN
4028177216792
ETIM 9
EC000721
ECLASS 8.0
27182003
Documentation
Instructions
Concrete base/plinth for outdoor enclosures

Base made from ready-mixed concrete slabs, prepared for
outdoor enclosures with basic W x D dimensions of 800 x
600 mm. The excavation depth for a 1,000 mm high base
is approx. 700 mm.

Material: Light concrete

For enclosures: W x D: 800 x 600 mm