Cover cap for base/plinth AX and TS

Article no.: AX 8601130

Cover cap to replace the standard cover cap for the corner elements in AX and TS base/plinth

Article no.:
AX 8601130
Product description
Cover caps as a replacement for the standard cover cap of the corner pieces.
Material
Plastic ABS
Colour
RAL 9005
Packs of
4 pc(s).
Net weight
0.08 kg
Gross weight
0.1 kg
Customs tariff number
39269097
EAN
4028177300682
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
TS Cover cap for base/plinth components, H: 100 mm