- Article no.:
- SO 2859000
- Product description
- For mounting on enclosures, for easier floor cleaning and to compensate for floor irregularities ±15 mm.
- Benefits
- Unhindered access, e.g. for floor cleaning
- Applications
- Compensation of max. 15 mm floor unevenness at the installation site
- Material
- Stainless steel 1.4301 (AISI 304)
- Supply includes
- Assembly parts
- Max. load capacity (static) per component
- 350 kg
- To fit
- Enclosure type: VX
TS
VX SE
PC
- Levelling range
- 85 ‐ 115 mm
- Packs of
- 4 pc(s).
- Net weight
- 3.184 kg
- Customs tariff number
- 73181900
- EAN
- 4028177033535
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
SO Levelling feet, for VX, TS, VX SE, H: 85- 115 mm, stainless steel, 1.4301