Isolator door cover (US version), for TS

Article no.: TS 8900050

TS isolator door cover (US version), in accordance with US regulations, only in conjunction with actuator lever for master switches.

Article no.:
TS 8900050
Product description
Including main door lock for safety locking of enclosures and bayed enclosure suites in accordance with US regulations, only in conjunction with actuator lever for master switches: Allen Bradley 1494 F-M1/P1/S1 and 140 U-K-FCX04, Square D 9422 A1, Siemens actuator Max-Flex drives for compact circuit-breakers in the SENTRON series (ED, FD, LD, JD. Not for Siemens ACB 3VL) US Model No.: FHOH, General Electric TDA types 1 and 2, Moeller NZM-XSHGVR 12-NA.
Benefits
In combination with operating mechanism, adjacent door latch, interconnecting rods meets the requirements of UL 508 A.
Compact design with a width of just 100 mm.
May be mounted instead of a side panel. With this cover, all standard single-door TS 8 enclosures may be configured as isolator door enclosures. The complete installation surface of the enclosure is retained.
May be mounted optionally on the left or right of the enclosure.
In conjunction with the integrable TS mounting plate infill, the mounting surface of the main enclosure can be enlarged by around 100 mm in width.
Material
Sheet steel
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Main door lock, cover plate and assembly parts.
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
Dimensions
Width: 100 mm
Height: 2,000 mm
Depth: 500 mm
Packs of
1 pc(s).
Net weight
22.2 kg
Gross weight
24.7 kg
Customs tariff number
73269098
EAN
4028177598300
ECLASS 8.0
27180101
Approvals
UL + C-UL (listed)
Documentation
Instructions