TS 8 corner enclosures

Article no.: TS 8484300

For corner baying of TS 8 enclosures, also with different depths.

Article no.:
TS 8484300
Product description
The corner enclosure and the supplied components will accommodate the various baying options of the TS 8 frame on all outer surfaces. Fitted with a rear panel and an asymmetrical side panel, the corner enclosure also permits the option of baying in both the width and depth. The gland plates are aligned parallel to the rear panel. In TS 8 enclosures with a square footprint, the gland plates may also be rotated through 90°. The baying system is identical to all other TS 8 enclosures.
Material
Sheet steel, 1.5 mm
Surface finish
Enclosure frame, roof, rear wall and side panel: Dipcoat-primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Roof
Rear wall (on the longest side)
Side panel, asymmetrical
Gland plates (divided in a longitudinal direction)
Dimensions
Width: 400 mm
Height: 1,800 mm
Depth: 400 mm
Packs of
1 pc(s).
Net weight
60 kg
Gross weight
65 kg
Customs tariff number
94032080
EAN
4028177251472
ECLASS 8.0
27180101