For the configuration of mounting levels, depth-adjustable on a 25 mm pitch pattern.
- Article no.:
- CS 9765090
- Product description
- For the configuration of mounting levels. The mounting plates are depth-adjustable on a 25 mm pitch pattern.
- Material
- Aluminium, 3 mm
- Supply includes
- Assembly parts
- Note
- For an enclosure width of 1200 mm, partial installation with one or two 600 mm wide mounting plates is possible.
- Dimensions
- Width: 499 mm
Height: 696 mm - To fit enclosure type
- CS basic enclosures
- To fit
- Enclosure type: CS basic enclosures
Width: = 600 mm
Height: = 800 mm - Packs of
- 1 pc(s).
- Net weight
- 4.8 kg
- Gross weight
- 5 kg
- Customs tariff number
- 76169990
- EAN
- 4028177216822
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216
- Documentation
- Instructions
Mounting plate for outdoor enclosures,
W x H = 600 x 800 mm
Angle brackets are used to screw the 3 mm aluminium
mounting plate directly on the enclosure frame's system
punchings and can be adjusted as per the 25 mm pitch
pattern using the plastic sliding pieces. A 300 mm
long, 16 mm² earth strap is also included.
Material: Aluminium AlMg3
W x H = 600 x 800 mm
Angle brackets are used to screw the 3 mm aluminium
mounting plate directly on the enclosure frame's system
punchings and can be adjusted as per the 25 mm pitch
pattern using the plastic sliding pieces. A 300 mm
long, 16 mm² earth strap is also included.
Material: Aluminium AlMg3