- Article no.:
- CS 9765096
- Product description
- For the configuration of mounting levels. The mounting plates are depth-adjustable on a 25 mm pitch pattern.
- Material
- Aluminium, 3 mm
- Supply includes
- Assembly parts
- Note
- For an enclosure width of 1200 mm, partial installation with one or two 600 mm wide mounting plates is possible.
- Dimensions
- Width: 699 mm
Height: 1,496 mm
- To fit
- Enclosure type: CS basic enclosures
Width: = 800 mm
Height: = 1,600 mm
- Packs of
- 1 pc(s).
- Net weight
- 11.5 kg
- Gross weight
- 13 kg
- Customs tariff number
- 76169990
- EAN
- 4028177216884
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216