Cable glands for fibre-optic technology

Article no.: DK 7455030

Allows super-easy cable entry, especially suitable for routing break-out cables, as this eliminates unnecessary bending of the fibre-optic cables.

Article no.:
DK 7455030
Design
for cable diameter, 2 x 3 mm
Product description
The common size PG 13.5 has a slotted interior seal. This allows super-easy cable entry. Ideal for routing break-out cables, as this eliminates unnecessary bending of the fibre-optic cables.
Material
Cable gland: Brass
Inner seal: Soft PVC insert
Surface finish
Screw connection: Nickel-plated
Packs of
12 pc(s).
Net weight
0.6 kg
Gross weight
0.688 kg
Customs tariff number
73182900
EAN
4028177187269
ECLASS 8.0
27149109
Divided PG 13.5 cable gland
PG cable gland: galvanised, nickel-plated
PG cable gland: Brass; Inner seal: Soft PVC insert
PG 13.5 fibre-optic cable gland