Cable clamp rails, depth-variable for TS, TE

Article number: DK 7858.160

For TS and 482.6 mm (19") mounting frames, the depth variability of the rails facilitates flexible adaptation of their length to the attachment distance between the two 482.6 mm (19") mounting frames.

Article number:
DK 7858.160
Product description
For use with TS and between the mounting angles of the TS IT in the enclosure depth.
Applications
For cable routing on the enclosure frame and for strain relief of the routed cables. The cables can be attached to the cable clamp rails with cable ties or velcro fasteners.
The cable clamp rails can be located horizontally at the rear directly onto a 482.6 mm (19") mounting level or in the enclosure space between two mounting levels. An additional screw fastening secures the unit.
The depth variability of the rails allows their length to be flexibly adapted to the given mounting distance between the two 482.6 mm (19") mounting levels.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Distance between levels
325 ‐ 575 mm
Note
Mounting dimensions + 152 mm = distance between levels 482.6 mm (19")
Packs of
4 pc(s).
Net weight
1 kg
Gross weight
1.104 kg
Customs tariff number
73269098
EAN
4028177436107
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable clamp rail, depth-variable, distance between levels: 325-575 mm
Cable clamp rail, depth-adjustable, for TE, TS, FR(i),
325 - 575 mm

Distance between 19" levels in mm: 445 - 695

Material: sheet steel, zinc-plated, passivated