Cable duct for TS/TE

Article no.: DK 7827320

For cable-laying with a particularly high packaging density.

Article no.:
DK 7827320
Product description
For laying cable in particularly high packaging densities (high density network nodes), in the optical fibre or copper cabling sector. Large capacity. A wide range of cable routing, cable clamping, channelling and cross-cabling options creates the requirements for maximum port density in the minimum possible space. The individual U-related cable routing makes it possible to dispense with additional cable routing via patch panels within the distributor level, thereby equipping every U with connection points. This increases port density by up to 50%. The removable duct cover, hinged on both sides, facilitates user-friendly access at any time. The cable sections are held back by removable cross-bars to protect them against falling out. Mounting is either on mounting rails at the sides, and on mounting angles and mounting frames in the 482.6 mm (19˝) distributor level. Two ducts may also be secured back-to-back.
Material
Cable duct: Sheet steel, spray finished
Cable routing components: Plastic
Front trim panel: Aluminium, spray finished
Colour
RAL 7035
Supply includes
Hinged front trim panel
Assembly parts
Note
When using the duct in conjunction with 482.6 mm (19") mounting frames and TS 8, the inner mounting level in the vicinity of the cable duct is not available. Within the duct, additional cable ties may be attached to accommodate spare cables and for system-compatible cable deflection.
Dimensions
Width: 95 mm
Depth: 235 mm
Units
42 U
Packs of
1 pc(s).
Net weight
8.137 kg
Gross weight
8.565 kg
Customs tariff number
73269098
EAN
4028177597709
ECLASS 8.0
27400604
Cable duct for TS/TE
For laying cable in particularly high packaging
densities (high density network nodes), in the field
of optical fibre or copper cabling.
Large capacity. A wide range of cable routing,
cable clamping, channelling and cross-cabling
options creates the requirements for maximum
port density in the minimum possible space.
The individual U-related cable routing makes it
possible to dispense with additional cable routing
via patch panels within the distributor level,
thereby equipping every U with connection points.
This increases port density by up to 50 %.
The removable duct cover, hinged on both sides,
facilitates user-friendly access at any time. The
cable sections are held back by removable crossbars
to protect them against falling out. Mounting
is either on mounting rails at the sides, or on
mounting angles and mounting frames in the
482.6 mm (19") distributor level. Two ducts may
also be secured back-to-back. There is a second,
smaller variant available for intensive partial
installation.

Material:
Cable duct: Sheet steel, spray-finished
Cable routing components: Plastic
Front trim panel: Aluminium, spray-finished

Colour:
RAL 7035

Supply includes:
Hinged front trim panel.
Size WxD: 95 x 235 mm / 42 U