For mounting slide-in electronic equipment, 482.6 mm (19"), across the entire height, 6 - 14 U.
- Article no.:
- SR 2034200
- Design
- Torsionally stiff frame, welded from rectangular tube and triple-folded support section.
- Product description
- For mounting slide-in electronic equipment, 482.6 mm (19"), across the entire height.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Double-bit lock insert and assembly parts.
- To fit
- Enclosure type: AE
Width: = 600 mm
= 760 mm
Height: = 760 mm - Units
- 14 U
- To fit enclosure type
- AE
- Packs of
- 1 pc(s).
- Net weight
- 5.877 kg
- Gross weight
- 6.186 kg
- Customs tariff number
- 94039910
- EAN
- 4028177014008
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- SR Compact swing frame, for AE, for W: 600/760 mm, 14 U