Mounting angles, metric for TS 8

Article no.: DK 7794420

L-shaped mounting angles to accommodate metric assemblies and components.

Article no.:
DK 7794420
Product description
The L-shaped mounting angles accommodate metric assemblies and components. Depending on the installation kit, mounting dimensions 465 mm and 515 mm can be configured.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Dimensions
Height: 43 SU
To fit
Enclosure type: TS 8
Height: 1,200 mm
Packs of
2 pc(s).
Net weight
19 kg
Customs tariff number
73269098
EAN
4028177350496
ECLASS 8.0
27189261
Data sheets
Technical details
TS metric mounting angles, 42 SU

The L-shaped mounting angles hold metric modules and
components. Different installation kits are needed for
installing the metric mounting angles as they depend on
the fixing measurements.
Full installation rack height (mm): 1200
SU: 42