Mounting frame, 482.6 mm (19") for TS, CS Basic and modular enclosures

Article number: DK 7856.710

For the installation of the front and rear 482.6 mm (19˝) levels, the welded 482.6 mm (19˝) mounting frame may be attached with complete depth variability.

Article number:
DK 7856.710
Product description
The welded 482.6 mm (19") mounting frame may be attached with complete depth variability and is used to structure the front and rear 482.6 mm (19") level. The mounting frame has the same system punchings as the TS 8 enclosure section at the sides and rear, and therefore supports the mounting of various TS 8 system accessories such as cable clamp rails, cable shunting rings etc.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Dimensions
Width: 482.6 mm
Units
11 U
Load capacity
Up to 10,000 N static load, with even load distribution on two 482.6 mm (19") mounting frames, fully configured.
Note
A combination of 482.6 mm (19") mounting frame plus fan mounting plate is not possible. For active ventilation, we recommend use with modular fan roof.
To fit
Enclosure type: TS 8
CS basic enclosures
CS modular enclosures
Width: 600 mm
Height: 600 mm
Packs of
1 pc(s).
Net weight
4.482 kg
Gross weight
4.682 kg
Customs tariff number
73269098
EAN
4028177402348
ETIM 9
EC002620
ECLASS 8.0
27189261
Data sheets
Technical Data sheet
FR(i)/TS 19" mounting frame, 11 U

Load capacity: Up to 1000 kg static load, with even
load distribution on two 482.6 mm (19") mounting
frames, with full installation.
A combination of 482.6 mm (19") mounting frames plus
fan mounting plate is not possible. We recommend
combined use with a modular fan roof for FR(i)/TS 8 for
active ventilation. Captive nuts and assembly screws,
TS 8 cable clamping rails, adjustable slide rails,
component shelves, modular fan roof.

Material: Sheet steel, zinc-plated, passivated
Dimensions (W x H): 600 mm x 600 mm