Product expires on: Oct 31, 2021
- Article no.:
- DK 7827800
- Product description
- Installation in 800 mm wide enclosures: One installation kit consists of 4 depth stays to accommodate mounting angles. One pack is sufficient for installing one or two 482.6 mm (19˝) attachment levels. For exceptionally heavy installed equipment, we recommend the installation of an additional depth stay in the centre. The front cut-out makes cable routing easier with full configuration
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Width: 800 mm
Depth: 800 mm - Packs of
- 4 pc(s).
- Net weight
- 5.276 kg
- Gross weight
- 5.554 kg
- Customs tariff number
- 73269098
- EAN
- 4028177235021
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
DK-TS depth stay
Dimensions: W x D: 800 x 800 mm
Material: Sheet steel, zinc-plated, passivated
Dimensions: W x D: 800 x 800 mm
Material: Sheet steel, zinc-plated, passivated