Component shelf, static installation for TS 8

Article no.: DK 7828660

Locate the mounting pieces in the frame and attach the component shelf, enclosure width: 600 and 800 mm, load capacity: 75 kg.

Article no.:
DK 7828660
Product description
Locate the mounting pieces in the frame and attach the component shelf. Attachment in the TS enclosure section offers the greatest possible support surface. Dimensions: Height 25 mm, width: Enclosure width minus 44 mm, depth: Enclosure depth minus 44 mm
Material
Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
Load capacity
75 kg surface load, static
Note
Combined use with vertically divided doors is not possible.
Not suitable for combination with telescopic slides.
Dimensions
Width: 556 mm
Height: 25 mm
Depth: 556 mm
To fit
Enclosure type: TS 8
Width: 600 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
6.151 kg
Gross weight
6.475 kg
Customs tariff number
94039910
EAN
4028177235199
ECLASS 8.0
27189261
Component shelf for static installation

Component shelf for static installation to enclosure
frame
The component shelf is mounted directly inside the
frame section edge folds using special mounting pieces,
which enable the maximum area to be used.
Easy and secure fitting due to the plug-and-play
technology.
The component shelf uses ventilation slots, which
ensures economical air exchange between the separate
layers.
Load capacity: 75 kg surface load
Material: Sheet steel
Spray finish: RAL 7035
for enclosure dimensions: W: 600 mm D: 600 mm