Sheet steel glazed door, vertically divided for TS 8

Article no.: DK 7824280

To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.

Article no.:
DK 7824280
Product description
With underlaid viewing panel, 4-point locking rod and comfort handle for profile half-cylinders with security lock 3524 E. The divided design allows room-optimised siting of the enclosures coupled with the best possible access, thanks to a reduced distance between the individual bayed enclosure suites. Max. door opening angle thanks to pre-integrated 180° hinges.
Material
Frame: Sheet steel
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Assembly parts
Note
Height 2200 mm cannot be combined with swing frame 45 U.
IP protection category to IEC 60 529
IP 55
To fit
Enclosure type: TS 8
Width: 800 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
34 kg
Gross weight
35.4 kg
EAN
4028177570924
ECLASS 8.0
27182204
Sheet steel glazed door, vertically divided for TS
With underlaid viewing panel, 4-point locking rod
and comfort handle for semi-cylinder with security
lock 3524 E. Max. door opening angle 180°.

Material:
Sheet steel, viewing window toughened safety
glass, 4 mm
Colour: RAL 7035
For enclosures (W x H): 800 x 2000 mm