Partial doors for TS

Article number: TS 9672.148

Door may be optionally hinged on the right or left.

Article number:
TS 9672.148
Product description
Suitable for TS enclosures instead of a door or rear panel. The partial doors may be combined with one another as required. A trim panel is required at the top and bottom in each case. Door may be optionally hinged on the right or left. In the case of doors without viewing panel (height 600 – 1000 mm), monitor frame SZ 2305.000 may be installed. Standard double-bit lock insert may be exchanged for lock inserts, type F, and from 600 mm height, for comfort handle.
Material
Sheet steel, 2 mm
Surface finish
Textured paint
Colour
RAL 7035
Supply includes
Cross member
Hinges
Lock components
Assembly parts
Dimensions
Width: 400 mm
Height: 800 mm
To fit
Width: = 400 mm
IP protection category to IEC 60 529
IP 54 for a completed enclosure
Packs of
1 pc(s).
Net weight
6.641 kg
Gross weight
6.99 kg
Customs tariff number
94032080
EAN
4028177697638
ETIM 9
EC002525
ECLASS 8.0
27182204
Product description
SV Partial door, WH: 400x800 mm, for TS
Documentation
Instructions
Data sheets
Technical details