Side panels for modular front design for TS 8

Article no.: TS 8106512

Attachment on the inside vertical enclosure frame section.

Article no.:
TS 8106512
Product description
For attaching to the interior of the vertical enclosure frame section. The TS 8106.235 side panel retainers could conflict with the partial door fasteners.
Material
Sheet steel, 1.5 mm
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
2 side panels
16 retainers with automatic potential equalisation
Note
Can also be used in enclosures without modular front design!
To fit
Enclosure type: TS 8
Height: = 200 mm
Depth: = 600 mm
IP protection category to IEC 60 529
IP 55
Packs of
2 pc(s).
Net weight
27.74 kg
Gross weight
29.2 kg
Customs tariff number
94039910
EAN
4028177250536
ECLASS 8.0
27182101