Viewing window for AE

Article no.: FT 2760000

For mounting on AE instead of door or sufficiently large surfaces.

Article no.:
FT 2760000
Product description
For mounting on AE instead of doors and surfaces.
Material
Frame: Aluminium, natural anodised.
Glass panel: Acrylic
Supply includes
Plastic handle with lock insert no. 3524 E
Protection category to IEC 60 529
IP 54
To fit
Enclosure type: AE
Width: = 600 mm
Height: = 380 mm
Dimensions
Width: 597 mm
Height: 377 mm
Depth: 60 mm
Visible area
Viewing window width: 537 mm
Viewing window height: 317 mm
Build depth for components (max.)
56 mm
Packs of
1 pc(s).
Net weight
3.045 kg
Gross weight
3.245 kg
Customs tariff number
76101000
EAN
4028177032026
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204
Product description
FT Viewing window, WHD: 597x377x60 mm, for WH: 600x380 mm, aluminum
Documentation
Instructions