- Article no.:
- SZ 2453000
- Design
- Special, prepared for ASSA lock system
- Product description
- The unlocked handle folds out forwards, and the lock is opened by swivelling.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Colour
- Brown
- Lock
- Lock version: Prepared for ASSA oval profile half-cylinder up to an overall length of 26.9 mm
- To fit enclosure type
- AE with 3-point lock
- Based AE with 3-point lock
- Wall-mounted enclosure AE with 3-point lock
- TP pedestals
- One-piece console TP - Console door
- TP universal console
- AE with stainless steel 3-point lock
- Based on AE with stainless steel 3-point lock
- One-piece console - stainless steel door
- Packs of
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.422 kg
- Customs tariff number
- 83024110
- EAN
- 4028177023345
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ Ergoform-S lock system, prepared for locking system ASSA, brown