- Article no.:
- DK 5502.115
- Design
- for VX IT 482.6 mm (19") mounting angles, standard
- Product description
- For structured cable routing on the 482.6 mm (19") mounting level in 1 U increments.
- Benefits
- Simple, tool-free installation by snap-mounting directly into the 482.6 mm (19") mounting angle
- Material
- Plastic to UL 94-V0
- Colour
- RAL 9005
- Installation options
- Installation is possible both on the front and on the side of the mounting angles at the front and rear
- Note
- Cable routing in conjunction with air baffle plates is supported
- Dimensions
- Width: 14 mm
Length: 261 mm
- Units
- 6 U
- Packs of
- 14 pc(s).
- Net weight
- 0.784 kg
- Gross weight
- 0.937 kg
- Customs tariff number
- 39269097
- EAN
- 4028177679290
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400703
- Product description
-
DK Cable finger for TS-IT, 6 U, RAL 9005