Adhesive measurement strip, 482.6 mm (19")

Article no.: DK 7950100

With numerical labelling on a 482.6 mm (19˝) pitch pattern for clear identification of the various height units, up to a maximum of 56 U.

Article no.:
DK 7950100
Design
Labelling range 1 – 56 U
Product description
With numerical labelling on a 482.6 mm (19") pitch pattern for clear identification of the various height units.
Benefits
Double-sided labelling allows the counting direction to be freely selected
Clear documentation of the various installed components
Applications
For retrofitting to existing 482.6 mm (19") sections
For sticking onto the side adjacent to the system punchings
Material
Sheet steel, spray-finished
Dimensions
Width: 6 mm
Installation dimensions
Installation depth for components: 482.6 mm
Packs of
1 pc(s).
Net weight
0.026 kg
Gross weight
0.026 kg
Customs tariff number
76169990
EAN
4028177492042
ETIM 9
EC001288
ECLASS 8.0
27149129
Product description
DK Adhesive measurement strip, 482.6 mm (19"), Labelling range 1-56 U
482.6 mm (19") adhesive measuring strip

Material: Aluminium foil
Labelling range: 1 U - 56 U