Side panels, screw-fastened, stainless steel for TS

Article no.: TS 8700840

Side panels, screw-fastened, stainless steel, for TS.

Article no.:
TS 8700840
Benefits
Automatic potential equalisation and higher EMC protection due to enclosure panel holders with earthing insert
Easy positioning with the location aid
Earthing bolt with contact surface
Material
Stainless steel 1.4301 (AISI 304), 1.5 mm
Surface finish
Brushed, grain 400
Supply includes
Assembly parts
To fit
Enclosure type: TS
Height: = 1,800 mm
Depth: = 400 mm
IP protection category to IEC 60 529
IP 55
Basic material
Stainless steel
Packs of
2 pc(s).
Net weight
18 kg
Gross weight
18.4 kg
Customs tariff number
94039910
EAN
4028177300101
ETIM 9
EC002524
ECLASS 8.0
27182101
Product description
TS Side panel, screw-fastened, for TS, for WD: 40x40 mm, Stainless steel 1.4301
Documentation
Info sheet
Side panel, screw-fastened, stainless steel TS
Screw-fastened side panel, easy positioning on the
frame with the location aid.
Automatic potential equalisation and higher EMC
protection thanks to enclosure panel fasteners with
contact elements.
Protection category IP 55 to IEC 60529
Hinged version (optional), max. opening angle 180°.
Material: Stainless steel 1.4301 (AISI 304), 1.5 mm
Surface finish: Brushed, grain 400
for enclosure dimensions: H: 1800 mm D: 400 mm
Side panel, screw-fastened, stainless steel 8700.840