Base/plinth trim panels, side, 100 mm Stainless steel for base/plinth components front and rear

Article no.: TS 8701040

For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used. Base/plinth trims may be installed rotated through 90° in order to stabilise bayed base/plinth components.

Article no.:
TS 8701040
Product description
For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trim panels may be used.
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 400
Supply includes
2 base/plinth trim panels
Assembly parts
Assembly instruction
Base/plinth trim panels, side, 100 mm, may be installed rotated through 90° to stabilise bayed base/plinth components. The base/plinth baying bracket is required for this purpose
Dimensions
Height: 100 mm
To fit
Enclosure type: TS: = 400 mm
Packs of
2 pc(s).
Net weight
1.4 kg
Gross weight
1.68 kg
Customs tariff number
94039910
EAN
4028177300088
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
TS Trim panel, sides, H: 100 mm, for W: 400 mm, Stainless steel 1.4301
Documentation
Info sheet
Data sheets
Technical details