Razdioba el. energije

Sigurno na pravom putu

Rješenja usmjerena u budućnost za modernu niskonaponsku razdiobu

    • Sabirnički sustavi RiLine busbar systems for individual switchgear and controlgear. Complete solutions up to 1600 A for AC or DC applications. Sabirnički sustavi
    • VX25 Ri4Power A safe, design-tested low-voltage switchgear for machines, equipment and power distribution. VX25 Ri4Power
    • Ri4Power TS 8 Modular system for low-voltage switchgear with design verification to IEC 61 439-1/-2 and DIN EN 61 439-1/-2 for use as control gear and power distributors up to 5500 A. Ri4Power TS 8
    • Instalacijski razdjelnik Ri4Power ISV Modular installation system for distribution enclosures. Design certificate is compliant with standard DIN EN 61 439-1/-2. Instalacijski razdjelnik Ri4Power ISV
    • Napajanje Power distribution and back-up are key elements of IT High Availability. Rack power distribution is available as standard PDU or modular power distribution (PSM) solutions. This allows for individually adapted rack PDU solutions from basic power distribution up to intelligent solutions with extensive measurement and management functions. Napajanje

Tehnički priručnik za sustav

RiLine60 pomoć pri pregradnji

U dosadašnju komponentu sabirnice SV od 60 mm samo unesite broj artikla. Dobit ćete odgovarajuću alternativu RiLine60 uklj. potreban pribor te do tri varijante.

Preuzmi pomoć pri pregradnji RiLine60 (MS Excel, 1,2 MB)