Baying VX

  • Baying block, internal for VX
    Baying block, internal for VX

    Supports flexible positioning and all-round mounting at the baying point. Side mounting creates a flush surface, suitable for top mounting.

    More

  • Poveznik za nizanje, vanjski
    Poveznik za nizanje, vanjski

    For mounting on the vertical enclosure sections from the outside.

    More

  • Quick-fit baying clamps for VX
    Quick-fit baying clamps for VX

    Simply attach the screws, insert the quick-fit baying clamp, tap in with a hammer and lock.

    More

  • Baying bracket, internal for VX
    Baying bracket, internal for VX

    Supports flexible positioning and all-round mounting at the baying point. Fast, secure installation, optionally from the front or from the side, may also be used for baying to the VX base/plinth system.

    More

  • Kombinirani kut
    Kombinirani kut

    Za optimalnu raspodjelu vučnih sila pri transportu nanizanih ormara dizalicom.

    More

  • Baying kit, VX25 to TS 8
    Baying kit, VX25 to TS 8

    For extending existing TS 8 bayed enclosure suites with VX25 enclosures.

    More

  • Baying seal for VX
    Baying seal for VX

    For individual use, for baying on all existing enclosure sizes. The seal sits securely around the section edge, and is easily removed at any time without leaving any residues. It is also reusable.

    More

+
[X] Close

Required