Vođenje kabela

  • Limovi za uvođenje kabela
    Limovi za uvođenje kabela

    May be used in exchange for segments of the standard three-piece gland plates, allowing it to be positioned to fit the mounting plate.

    More

  • Valjci za provođenje utikača
    Valjci za provođenje utikača

    Suitable for cable diameters from 8 to 36 mm.

    More

  • Valjci za uvođenje kabela
    Valjci za uvođenje kabela

    Za jednostavno i brzo brtvljenje kabela koje valja uvesti u područje dna ormara.

    More

  • Vijčani spojevi kabela
    Vijčani spojevi kabela

    Cable glands made from polyamide, brass and stainless steel, also available in an EMC version. Cable glands are available in a high protection category of up to IP 68 / IP 69. Cable glands in a hygienic design are available for use in the food industry and clean room environments.

    More

  • Vođenje i sabiranje kabela
    Vođenje i sabiranje kabela

    Various options are available for cable clamping, for use both inside the enclosure and in the base/plinth. By relocating cable clamping into the base/plinth area, more mounting space remains inside the enclosure, rather than being lost to allow for bending radii. Cable routing systems such as cable trunking and 482.6 mm (19") cable routing systems allow structured cable routing inside the enclosure.

    More

+
[X] Close

Required