Vođenje kabela

  • Cable entry, modular
    Cable entry, modular

    The modular cable gland is available in two versions: as modular plastic gland plates and as a modular sealing frame. The modular cable gland supports fully flexible cable entry, even with preassembled cables The seal inserts can be adapted individually to the required cable cross-sections. The sealing frame may be used for mounting on any surface.

    More

  • Uvođenje kabela za podne otvore
    Uvođenje kabela za podne otvore

    The gland plates included with the supply of Rittal enclosure systems may be replaced with a range of cable entry plates. Cable entry grommets and connector grommets ensure a high level of IP protection with user-friendly installation.

    More

  • Prirubne ploče
    Prirubne ploče

    For cut-outs in the wall-mounted enclosures or for free mounting on surfaces. For industrial enclosures in a range of variants. For 482.6 mm (19") wall-mounted network distributors EL, optionally gland plates with brush strip or for metric cable glands.

    More

  • Vijčani spojevi kabela
    Vijčani spojevi kabela

    Cable glands made from polyamide, brass and stainless steel, also available in an EMC version. Cable glands are available in a high protection category of up to IP 68 / IP 69. Cable glands in a hygienic design are available for use in the food industry and clean room environments.

    More

  • Provođenje kabela
    Provođenje kabela

    There are various options available for inserting pre-assembled connectors into the enclosure or case: Brush strips, stepped collars, connector or cable glands, adaptors for IP shielding for support arm systems, and edge protection.

    More

  • Vođenje i sabiranje kabela
    Vođenje i sabiranje kabela

    Various options are available for cable clamping, for use both inside the enclosure and in the base/plinth. By relocating cable clamping into the base/plinth area, more mounting space remains inside the enclosure, rather than being lost to allow for bending radii. Cable routing systems such as cable trunking and 482.6 mm (19") cable routing systems allow structured cable routing inside the enclosure.

    More

  • Vođenje kabela 19''
    Vođenje kabela 19''

    Whether a patch enclosure or a corridor distributor with one 482.6 mm (19") level, or a server rack with two 482.6 mm (19") levels, the diverse range of system accessories meets all cable routing requirements at the side, in front of or behind the 482.6 mm (19") level.

    More

+
[X] Close

Required