Small enclosures

  • Small enclosures KX
    Small enclosures KX

    System perfection. The new KX sheet steel small enclosure provides maximum data quality and seamless engineering, plus flexibility and security for a wide range of applications.

    More

  • Polycarbonate enclosures PK
    Polycarbonate enclosures PK

    Wall-mounted enclosure of fibreglass-reinforced polycarbonate with either grey or transparent cover. Protection category IP 66. Covers feature quick-release fasteners for speedy maintenance. Self-extinguishing material for safety.

    More

  • Cast aluminium enclosures GA
    Cast aluminium enclosures GA

    Robust wall-mounted enclosure made from cast aluminium, spray-finished. Protection category IP 66. Optimum corrosion protection makes it ideal for use in harsh environments. Simple interior installation.

    More

  • Terminal boxes KL
    Terminal boxes KL

    Wall-mounted enclosure with cover made from sheet steel or stainless steel, available in versions with gland plate (protection category IP55), and without gland plate (protection category IP66). Effortless wall-mounting thanks to rear panel with holes. Maximum flexibility for cable entry. Safe PE conductor connection from enclosure to cover.

    More

  • Bus enclosures BG
    Bus enclosures BG

    Wall-mounted enclosure with door of sheet steel, with polycarbonate viewing window. Protection category IP 65. Bus modules of virtually all makes may be attached.

    More

  • Bus enclosures BG Stainless steel
    Bus enclosures BG Stainless steel

    Stainless steel bus enclosures 1.4301 (AISI 304), incl. 180° hinge. Protection category IP 66.

    More

+
[X] Close

Required