Stranice postolja, bočno, 200 mm

Model No. Height For depth Colour
VX 8620.047 200 mm = 1050 mm RAL 9005
VX 8620.048 200 mm = 1100 mm RAL 9005
VX 8620.045 200 mm = 1000 mm RAL 9005
VX 8620.046 200 mm = 1200 mm RAL 9005
VX 8620.041 200 mm = 400 mm RAL 9005
VX 8620.040 200 mm = 300 mm RAL 9005
VX 8620.042 200 mm = 500 mm RAL 9005
VX 8620.043 200 mm = 600 mm RAL 9005
VX 8620.044 200 mm = 800 mm RAL 9005
+
[X] Close

Required