FlatBox

    FlatBox

    Rastavljivo kućište od 19", može se rabiti kao zidno ili samostojeće kućište.
Model No. Design Installation-H Depth
DK 7507.120 with 482.6 mm (19") mounting frame 12 U 600 mm
DK 7507.000 with 482.6 mm (19") mounting angles 6 U 400 mm
DK 7507.010 with 482.6 mm (19") mounting angles 9 U 400 mm
DK 7507.100 with 482.6 mm (19") mounting angles 6 U 600 mm
DK 7507.220 with 482.6 mm (19") mounting frame 21 U 700 mm
DK 7507.200 with 482.6 mm (19") mounting frame 15 U 700 mm
DK 7507.030 with 482.6 mm (19") mounting frame 15 U 400 mm
DK 7507.020 with 482.6 mm (19") mounting frame 12 U 400 mm
DK 7507.210 with 482.6 mm (19") mounting frame 18 U 700 mm
DK 7507.110 with 482.6 mm (19") mounting angles 9 U 600 mm
+
[X] Close

Required