Poklopac za prskanje vode

    Poklopac za prskanje vode

    Particularly for applications in the food industry, the hose-proof hood prevents the ingress of damp. The protection category IP 56 is achieved in conjunction with a standard filter.
Model No. Width Height Depth
SK 3239.080 233 mm 330 mm 55 mm
SK 3245.080 350 mm 480 mm 160 mm
SK 3238.080 176 mm 245 mm 55 mm
SK 3237.080 150 mm 230 mm 40 mm
SK 3240.080 282 mm 390 mm 85 mm
SK 3243.080 350 mm 480 mm 110 mm
+
[X] Close

Required