Conductor connection clamp Push-in

    Conductor connection clamp Push-in

    Za priključivanje okruglih vodiča i lameliranih bakrenih sabirnica.
Model No. For bar thickness Connection of round conductors, single-wire
SV 3450.505 5 mm 0,5 mm² - 6 mm²
SV 3451.505 5 mm 1,5 mm² - 16 mm²
SV 3455.505 10 mm 0,5 mm² - 6 mm²
SV 3456.505 10 mm 1,5 mm² - 16 mm²
+
[X] Close

Required