Lamelirane bakrene sabirnice

    Lamelirane bakrene sabirnice

    Cu-lamele od elektrolitnog bakra visoke čistoće F20, duljina: 2000 mm/sabirnica.
Model No. Membranes Membrane width Membrane thickness
SV 3571.005 5 24 mm 1 mm
SV 3577.005 5 50 mm 1 mm
SV 3575.005 5 40 mm 1 mm
SV 3565.015 8 6 mm 0,5 mm
SV 3569.005 10 15,5 mm 0,8 mm
SV 3568.005 6 15,5 mm 0,8 mm
SV 3572.005 10 24 mm 1 mm
SV 3573.005 5 32 mm 1 mm
SV 3574.005 10 32 mm 1 mm
SV 3579.005 10 63 mm 1 mm
SV 3570.005 5 20 mm 1 mm
SV 3576.005 10 40 mm 1 mm
SV 3565.005 6 9 mm 0,8 mm
SV 3578.005 10 50 mm 1 mm
+
[X] Close

Required