Front trim panel, top, solid for VX
Model No. | For width | Height | |||
---|---|---|---|---|---|
SV 9682.314 | = 400 mm | 100 mm | |||
SV 9682.316 | = 600 mm | 100 mm | |||
SV 9682.318 | = 800 mm | 100 mm | |||
SV 9682.320 | = 1000 mm | 300 mm | |||
SV 9682.322 | = 1200 mm | 300 mm | |||
SV 9682.324 | = 400 mm | 300 mm | |||
SV 9682.326 | = 600 mm | 300 mm | |||
SV 9682.328 | = 800 mm | 300 mm | |||