Mrežni adapter

Model No. SV 9635.800

  Product Lifecycle  
New
  • Mrežni adapter
    Product details

    The compact power supply unit provides a regulated control voltage of 24 V DC.

    Not available off the shelf, please contact your sales representative.

    + Product description

    Function principle: 24 V DC control voltage supply
    Integral push-in terminal for tool-free connection of the output
    Supports parallel switching for increased output or for redundancy
    Fast commissioning, thanks to tool-free installation and automatic contacting of the power pack
    Material: Umjetni materijal
    Colour: RAL 7035
    Protection category IP to IEC 60 529: IP 20
    Protection class: II (im geschlossenen Schaltschrank)
    Standards: IEC 61 010-1 (SELV)
    Directives: EMC Directive 2014/30/EU
    Low Voltage Directive 2014/35/EU
    Dimensions: Width: 36 mm
    Height: 160 mm
    Depth: 159 mm
    Rated operating voltage: 400 V, 2~, 50 Hz/60 Hz
    400 V, 3~, 50 Hz/60 Hz
    500 V, 2~, 50 Hz/60 Hz
    500 V, 3~, 50 Hz/60 Hz
    Connection for round conductor cross-sections: 0,2 mm² - 4 mm²
    Output current (max.): 5 A
    Output voltage: 24 V (DC)
    Operating temperature: -25 °C...+70 °C
    Storage temperature range: -40 °C...+85 °C
    Packs of: 1 pc(s).
    Weight/pack: 0,7 kg
    EAN: 4028177951853
    Customs tariff number: 85043121
    ETIM 7.0: EC001103
    ETIM 6.0: EC001103
    eCl@ss 8.0/8.1: 27143131
    eCl@ss 6.0/6.1: 27143131
    Product description: SV power pack, output current 5 A, 400/500 V, 50/60 Hz, output voltage 24 V (DC), WH: 36 x 160 mm

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     Mrežni adapter

    Model No. SV 9635.800

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close