Ugradbeni ležaj za TS

Model No. SV 9666.921

  Product Lifecycle  
Passive
  • Ugradbeni ležaj za TS
Product details

For mounting ISV installation modules in TS enclosures.

+ Product description

Description: For mounting ISV installation modules in TS enclosures.
Supply includes: Zaštita od doticanja
Note on Model No.: Mounting angle 9666.712 and depth stay 9666.731 additionally required
To fit: Width: = 1100 mm
Height: = 2000 mm
Depth: = 400 mm
Depth: = 600 mm
Model No.: 9666.925
Model No.: 9666.965
Size: Width units (WU) @ 250 mm: 4
Height units (U) @ 150 mm: 12
Packs of: 1 pc(s).
Weight/pack: 12,9 kg
EAN: 4028177803602
Customs tariff number: 85389099
ETIM 7.0: EC001900
ETIM 6.0: EC001900
eCl@ss 8.0/8.1: 27400613
eCl@ss 6.0/6.1: 27400613
Product description: SV Installation kit (ISV), 4 WU (1000 mm), 12 U (1800 mm), for TS (WH: 1100x2000 mm)

+ Downloads

Documentation:
Instructions: 
(FR, EN, DE)

+ Add accessories

 Customers who interested in this item also interested in


 
 
 
 
 
 
 

 Ugradbeni ležaj za TS

Model No. SV 9666.921

Close
+
[X] Close

Required 

$nbsp;

Product data (ZIP)

Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

 I agree

Close