Energy storage solutions

Smart, sustainable energy storage systems

The ever higher proportion of renewable energies in the power supply is making energy storage systems increasingly important. On the fringes so far, these systems are set to become a mass phenomenon over the next ten years. Trends such as electromobility are making the ongoing development of sustainable storage technologies a must. Furthermore, a large number of manufacturing companies use energy storage systems for applications such as ensuring an uninterruptible power supply (UPS). Additional options for use are also emerging due to the volatility associated with the generation of the renewable energies now being integrated into supply grids.

Efficient, networked energy storage

Energy storage systems will provide more than just a storage function in the future. They will also play a key role in smart networking with decentralised energy generation facilities. Only if photovoltaic systems, wind farms, micro-CHP plants and other energy generators and consumers are linked and controlled digitally is it possible to balance consumption and generation in households, commercial enterprises and industry. Cutting-edge information and communication technologies and energy storage systems are an essential part of future energy supplies. State-of-the-art facility management offers a whole host of options for optimising energy efficiency.

The growing demand is making battery-based energy storage systems increasingly attractive. Avoiding peak loads is just one way in which these systems cut manufacturing companies’ overall energy costs. The reliability and efficiency of energy storage solutions depend on the various components working together smoothly – from rechargeable battery cells and power distribution through to climate control and monitoring of the entire system. The use of energy storage modules places high demands on the enclosure systems in which they are installed. This calls for solutions that provide the best possible combination of features such as maximum reliability, easy handling and an attractive design.

Optimum energy efficiency with Rittal Home4Energy

Rittal offers the perfect system solutions for every storage application, working with partners and customers to design central infrastructure elements incorporating the necessary system-tested components. Rittal Home4Energy is a modular system that includes everything from enclosure, rack and container solutions to power distribution and climate control technology, planning services, project management, and software tools. In addition to enclosure systems and containers housing batteries, the Rittal portfolio also offers other ready-to-use energy storage solutions such as power distribution components, system accessories and an entire range of climate control and monitoring options.

Maritime industry

Complete solutions for harsh environmental conditions

Life on the high seas can get very tough, so technical systems used in the maritime industry require highly effective protection against environmental influences.

Aspin Kemp & Associates (AKA)

Hybrid system for drilling vessels

Based in the Canadian province of Prince Edward Island, AKA provides solutions – incorporating components from Rittal – for open sea, offshore and industrial applications in the oil and gas industry, and also for supplying electricity at sea and on dry...

TESVOLT

Hot water on the mountainside

A photovoltaic system and a combined heat and power plant operated with vegetable oil supply carbon-neutral electrical energy for the alpine hut of the German Alpine Association’s Coburg section. The hut offers hot showers, a drying room and even...

Enclosure systems

Baying enclosure system VX25, sheet steel

System perfection. The new sheet steel VX25 baying enclosure system provides maximum data quality and seamless engineering, a low level of complexity, plus time savings and reliable assembly. The VX25 large enclosure system retains a number of...