Bayed enclosure system VX25 BMW AG Group standard

Article no.: VX 7993122

Valid in all BMW AG component and car factories. VX25 enclosures with 200 mm high base/plinth, for TMO.

Article no.:
VX 7993122
Product description
Valid in all BMW AG component and car factories. VX25 enclosures with 200 mm high base/plinth, for TMO.
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Door(s) with fitted 180° hinges 8618.330
Door(s) with fitted comfort handle for profile half-cylinders 8618.250 including fitted adaptor kit for double-bit lock insert 7993.200
Base/plinth height: 200 mm, consisting of corner pieces and base/plinth components front and rear 8660.02X, height of base/plinth trim panels 2 x 100 mm at the front and 1 x 200 mm at the rear
With zinc-plated mounting plate, mounted in the rearmost position in the final raster hole
With LED system light 2500.220, 24 V at the front, with infeed 2500.410 and with fitted door-operated switch 2500.460
Dimensions
Width: 1,200 mm
Height: 2,000 mm
Depth: 600 mm
Height including base/plinth
2,200 mm
Dimensions mounting plate (W x H)
1,099 mm x 1,896 mm
Number of doors
2
Packs of
1 pc(s).
Net weight
191 kg
Gross weight
204 kg
Documentation
White Paper
Data sheets
Data sheets