Power distributor 24 V DC as per specifications

Article no.: AX 7993.226

Decentralised power distributor for 24V DC supply. For use in accordance with the project-specific approved-material lists for the relevant brand.

Article no.:
AX 7993.226
Product description
Compact enclosure based on AX 1039.000. Robust sheet steel structure comprising a body folded and welded from a single piece, with all-round protection channel at the door opening, rear panel with eyelets for wall mounting brackets. Enclosure base with sheet steel gland plate. Door with foamed PU seal, vertical perforated door strips on both sides, with PE conductor connection, screw-fastened hinges. Mounting plate: With machined keyhole for earthing, with dimensional markings, secured with ring nuts.
Material
Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
Colour
RAL 7035
Supply includes
Door with 180° hinges, hinged on the r/h side, fitted
Gland plate with 2 cut-outs (WxD) 112 x 36 mm, each with 4 x Ø 5.5 mm mounting holes on the reverse.
Gland plate with 2 holes Ø 16.5 mm, 2 holes Ø 25.5 mm and one hole Ø 25.5 mm
4 wall mounting brackets for 40 mm distance from the wall (supplied loose)
Bottom mounting plate with a horizontal cable duct 75 x 75 mm, 420 mm long, top mounting plate with a horizontal cable duct 40 x 40 mm, 420 mm long. The horizontal cable ducts are connected by a vertical cable duct 25 x 400, 175 mm long.
2 support rails TS35/7.5 mounted horizontally on the mounting plate, support rail left 107 mm long, right 437 mm long
Plastic handle 2577.010 including lock VW-E1 (supplied loose)
Applications
For Volkswagen plants worldwide except in the United States
Note
BV 1.09 § 1.1.2 states that all locks mounted to machines should always to be delivered without keys. The required cylinder keys can be ordered separately under Model No. 2532.002 for the supplier's own use.
UL certification to certificate no. 20190301 – E76083, prepared for UL type ratings 1, 12. Certification only applies to the empty enclosure in its supplied state. The customer is therefore required to seal the openings in the enclosure according to the type rating.
Protection category NEMA
NEMA 4
Protection category to IEC 60 529
IP 66
Dimensions
Width: 600 mm
Height: 380 mm
Depth: 210 mm
Packs of
1 pc(s).
Net weight
16 kg
Gross weight
16.26 kg
Customs tariff number
94032080
Documentation
Protective conductor brochure
White Paper
Data sheets
Data sheets