Power distributor 400 V AC as per specifications

Article no.: AX 7993400

Decentralised power distributor for 400V AC supply, with fitted bus-mounting fuse bases tested to IEC 61439. For use in accordance with the project-specific approved-material lists for the relevant brand.

Article no.:
AX 7993400
Product description
Compact enclosure based on AX 1039.000. Robust sheet steel structure comprising a body folded and welded from a single piece, with all-round protection channel at the door opening, rear panel with eyelets for wall mounting brackets. Enclosure base with sheet steel gland plate. Door with foamed PU seal, vertical perforated door strips on both sides, with PE conductor connection, screw-fastened hinges. Mounting plate: With machined keyhole for earthing, with dimensional markings, secured with ring nuts.
Material
Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
Colour
RAL 7035
Supply includes
Door with 180° hinges, hinged on the r/h side, fitted
Plastic handle 2577.010 including lock VW-E1, fitted
Gland plate with 12 holes Ø 16.5 mm, 9 holes Ø 25.5 mm, 2 holes Ø 32.5 mm and one hole Ø 50.5 mm, holes sealed with sealing bungs
Mounting plate machined and configured with 5-pole busbar system (L1 – L3, N + PE), including terminals, busbar connection adaptor 9612.000 and 11 x bus-mounting fuse bases 9630.005
Enclosure, mounting plate and door with earthing cable on PE rail, pre-wired and earthed
4 wall mounting brackets for 40 mm distance from the wall (supplied loose)
Note
BV 1.09 § 1.1.2 states that all locks mounted to machines should always to be delivered without keys. The required cylinder keys can be ordered separately under Model No. 2532.002 for the supplier's own use.
Protection category NEMA
NEMA 12
Protection category to IEC 60 529
IP 56
Dimensions
Width: 600 mm
Height: 380 mm
Depth: 210 mm
Packs of
1 pc(s).
Net weight
25 kg
Gross weight
25.5 kg
Customs tariff number
94032080
Documentation
Instructions
Protective conductor brochure
White Paper
Data sheets
Data sheets