- Article no.:
- SZ 7993210
- Product description
- Gland plates with cut-outs for module plates for cable entry in unfavourable ambient conditions with the VX25 enclosure system. To boost the protection category in particularly dusty and oily environments. The gland plates may be fitted in place of standard gland plates in the base frame of VX25 enclosures. To achieve secure cable entry, the existing 318 x 144 mm cut-outs must be sealed with module plates or individually sealed with cable entry components.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Note
- The gland plates are fitted in the enclosure from the inside and must therefore be installed in front of the Lütze wiring frame and/or the mounting plate.
- To fit
- Enclosure type: VX
Width: = 1,000 mm
Depth: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 7 kg
- Gross weight
- 7.8 kg
- Customs tariff number
- 73269098
- EAN
- 4028177039179