Air/water heat exchangers Mercedes-Benz Powertrain standard

Article no.: SK 3210910

All water-carrying parts made from stainless steel 1.4571. As per the Daimler AG specifications, without magnetic valve and without non-return valve. Temperature control and monitoring via Comfort controller.

Article no.:
SK 3210910
Design
Water-carrying parts, stainless steel (1.4571)
Product description
Air/water heat exchangers for wall mounting and roof mounting in stable sheet steel enclosures. All water-carrying parts made from stainless steel 1.4571. Temperature control and monitoring with Comfort controllers with two floating fault signal outputs and door limit switch connection, factory setting 35 °C. Wired ready for connection with plug-in terminal block.
Technical specifications
Water connections via 1/2" hose nozzle or alternatively G 3/8" external thread
Contacts for interfaces X2 and X3 are mounted on the rear of the device as is the case throughout the series, and are accessible from the enclosure interior via the mounting cut-out
Material
Sheet steel
Colour
RAL 7035
Supply includes
Heat exchangers
Drilling template
Sealing and assembly parts
Without magnetic valve, uses a coupling relay instead which switches a floating contact upon reaching the set value
Without non-return valve
Including a 2nd rating plate, mounted inside the enclosure in a visible location
Total cooling output
L 40 W 10 at 400 l/h: 3,600 W
L 40 W 20 at 400 l/h: 2,400 W
L 40 W 30 at 400 l/h: 1,200 W
L 40 W 35 at 400 l/h: 660 W
Permissible operating pressure (p. max.)
1 ‐ 10 bar
Cooling medium
Water (see Internet for specifications)
Temperature control
Comfort controller (factory setting +35 °C)
Operating temperature range
1 °C...70 °C
Dimensions
Width: 597 mm
Height: 417 mm
Depth: 475 mm
Pre-fuse
Miniature circuit-breaker/fuse: 4 A
Setting range
20 °C...55 °C
Protection category to IEC 60 529
IP 55
Packs of
1 pc(s).
Net weight
37 kg
Gross weight
39 kg
Customs tariff number
84158300
EAN
4028177612020
Documentation
Further information
Safety instructions
Data sheets
Data sheets
Technical details