- Article no.:
- CP 7994349
- Design
- swivel
- Product description
- Pedestal for fixed or rotating attachment of HVO command panels.
- Material
- Steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- Pedestal tube extrusion 86 x 73 mm, welded vertically onto the base plate
Rear pedestal tube with a vertical opening across the entire height to accommodate cables, sealed with cover section no. 30007784 (from K-Profile).
Rear pedestal tube – bracket for cable clamping welded into the vertical opening, distance from top edge of base plate to bottom edge of bracket: 243.5 mm
Earthing bolt M8 x 20 mm is welded into the lower section of the vertical opening. Distance from top edge of base plate to centre of earthing bolt: 40.0 mm
Earthing bolt M5 x 15 mm is welded into the upper section of the vertical opening. Distance from bottom edge of head plate to centre of earthing bolt: 60.0 mm
Both earthing bolts are labelled with earthing stickers
- Width base plate
- 400 mm
- Height base plate
- 10 mm
- Depth base plate
- 400 mm
- Height pedestal tube
- 1,144 mm
- Dimensions
- Height: 1,213 mm
- Packs of
- 1 pc(s).
- Net weight
- 23 kg
- Gross weight
- 23.9 kg
- Customs tariff number
- 73269098