- Article number:
- SZ 2576.032
- Design
- B
- Product description
- An alternative to the standard lock insert with or without lock cylinder insert.
- Material
- Enclosure made from fibreglass-reinforced polyamide
Locking catch: Plastic
Seal: PU
Clamp: Sheet steel, zinc-plated - Colour
- RAL 9011
- Supply includes
- Supplied without a key
- Note
- Other locks available on request.
- Note on Model No.
- With an E1 lock, the key can only be removed in the locked state. This means that only one plastic handle 2576.032 may be used per enclosure. If there is a second cam, the plastic handle 2533.000 may be used without a lock.
- Lock
- Lock insert: Lock E1
- Packs of
- 1 pc(s).
- Net weight
- 0.05 kg
- Gross weight
- 0.076 kg
- Customs tariff number
- 39269097
- EAN
- 4028177662421
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217