Advantages for Planners

Advantages for Planners

Climate control

Air cooling

Ambient air cooling units are ideal for dissipating heat loads exceptionally cost-effectively. Condition: The ambient air must be relatively clean and at temperatures below the required enclosure internal temperature.

Climate control

Cooling units

Cooling units keep the enclosure internal temperature at a constant level, which is independent of the ambient temperature. The air routing meets individual requirements. Two separate circuits prevent the ingress of dust into the enclosure.

Climate control

Liquid cooling

Efficient liquid cooling may be used in all situations where a high cooling load is required, such as process and machine cooling or when dissipating heat loss from enclosures via air/water heat exchangers.

Climate control

Heaters

Heaters ensure that the right thermal output is always available to prevent condensation, particularly with outdoor siting.

Postcode