This item will be discontinued on: 30 Jan 2020
This item is being replaced by:
1577000
E-Box EB
Article number: EB 1577.500
Wall-mounted enclosure with door and mounting plate of sheet steel. Protection category IP 66. With 180° hinge. Lock insert may also be exchanged for individual lock systems.
- Article number:
- EB 1577.500
- Material
- Enclosure and door: Sheet steel, all-round foamed-in PU seal
- Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure with hinged door
180° hinge
Cam lock with 3 mm double-bit insert
Mounting plate - Protection category NEMA
- NEMA 4
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 300 mm
Height: 400 mm
Depth: 155 mm - Dimensions mounting plate (W x H)
- 275 mm x 385 mm
- Material thickness - enclosure
- 1.38 mm
- Material thickness - door
- 1.25 mm
- Material thickness of mounting plate
- 2 mm
- Lock
- Lock version: Cam
Number of locks: 1
Lock insert: 3 mm double-bit - Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 7.1 kg
- Customs tariff number
- 94032080
- EAN
- 4028177251809
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- EB E-Box, WHD: 300x400x155, Sheet steel, with mounting plate, with door