This item will be discontinued on: 30 Jan 2020
This item is being replaced by:
1576000
- Article number:
- AE 1030.500
- Material
- Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal - Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure with hinged door(s), of all-round solid construction
Gland plate(s) in enclosure base
Mounting plate
Lock: 3 mm double-bit - Protection category NEMA
- NEMA 4
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 380 mm
Height: 300 mm
Depth: 155 mm - Material thickness - door
- 1.5 mm
- Material thickness - enclosure
- 1.38 mm
- Material thickness of mounting plate
- 2 mm
- Dimensions mounting plate (W x H)
- 334 mm x 275 mm
- Number of doors
- 1
- Interchangeable door hinge
- Yes
- Number of locks
- 1
- Lock
- Lock version: Cam
Number of locks: 1
Lock insert: 3 mm double-bit - Gland plate
- Size: 3
Qty.: 1 - Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 7.4 kg
- Customs tariff number
- 94032080
- EAN
- 4028177251960
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- AE Compact enclosure, WHD: 380x300x155 mm, Sheet steel, with mounting plate, single-door, with one cam lock
Enclosure (compact enclosure); protection category IP
66
Enclosure:
Robust steel sheet construction made from 1.25 mm or
1.5 mm steel sheet, folded and welded from a single
piece, with protection channel around the door opening,
rear panel with countersunk holes for wall mounting
brackets. Enclosure base fitted with sheet steel gland
plates.
Doors:
1.5 mm - 2 mm sheet steel, flush-mounted, with
foamed-in seal, vertical perforated mounting strips
fitted on both sides, screw-fastened hinges. Hinges can
be fitted on the left or right for single-door
enclosures, 130° opening angle as per VDI
(retrofittable to 180°), cam lock with double-bit
insert as per DIN 43668
Mounting plate:
2 - 3 mm sheet steel with system punchings,
depth-adjustable stud mountings, zinc-plated.
Accessories:
Lock inserts, wall mounting brackets, plastic gland
plate, earthing straps, wiring plan pockets, door stay,
viewing window, panels, heat exchanger, fan-and-filter
units, heaters, swing frame, electronic accessories
(for 600 mm wide enclosures only), rain canopy, 180°
hinge
Surface finish:
Panels cleaned, degreased, phosphated, electrophoretic
dipcoat primed and powder-coated with polyester powder
in textured RAL 7035.
Dimensions (W x H x D): 380 x 300 x 155 mm
66
Enclosure:
Robust steel sheet construction made from 1.25 mm or
1.5 mm steel sheet, folded and welded from a single
piece, with protection channel around the door opening,
rear panel with countersunk holes for wall mounting
brackets. Enclosure base fitted with sheet steel gland
plates.
Doors:
1.5 mm - 2 mm sheet steel, flush-mounted, with
foamed-in seal, vertical perforated mounting strips
fitted on both sides, screw-fastened hinges. Hinges can
be fitted on the left or right for single-door
enclosures, 130° opening angle as per VDI
(retrofittable to 180°), cam lock with double-bit
insert as per DIN 43668
Mounting plate:
2 - 3 mm sheet steel with system punchings,
depth-adjustable stud mountings, zinc-plated.
Accessories:
Lock inserts, wall mounting brackets, plastic gland
plate, earthing straps, wiring plan pockets, door stay,
viewing window, panels, heat exchanger, fan-and-filter
units, heaters, swing frame, electronic accessories
(for 600 mm wide enclosures only), rain canopy, 180°
hinge
Surface finish:
Panels cleaned, degreased, phosphated, electrophoretic
dipcoat primed and powder-coated with polyester powder
in textured RAL 7035.
Dimensions (W x H x D): 380 x 300 x 155 mm