This item will be discontinued on: 30 Jun 2024
This item is being replaced by:
1016000
- Article number:
- AE 1016.600
- Material
- Enclosure: Stainless steel
Door: Stainless steel, all-round foamed-in PU seal
Mounting plate: Sheet steel
Stainless steel 1.4301 (AISI 304) - Surface finish
- Enclosure and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Mounting plate: Zinc-plated - Supply includes
- Enclosure with door(s)
Mounting plate
Lock: 3 mm double-bit - Protection category NEMA
- NEMA 4X
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 800 mm
Height: 1,000 mm
Depth: 300 mm - Dimensions mounting plate (W x H)
- 739 mm x 955 mm
- Number of doors
- 1
- Number of locks
- 2
- Lock
- Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit
Material lock: Die-cast zinc, nickel-plated - Basic material
- Stainless steel 1.4301 (AISI 304)
- Packs of
- 1 pc(s).
- Weight/pack
- 52.9 kg
- Customs tariff number
- 94032080
- EAN
- 4028177000575
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- AE Compact enclosure, WHD: 800x1000x300 mm, Stainless steel 1.4301, with mounting plate, single-door, with two cam locks
Stainless steel enclosure (compact enclosure);
protection category IP 66
Enclosure:
Made from 1.4301 (V2A) 1.25 or 1.5 mm stainless steel.
Folded and welded from a single piece with protection
channel around the door opening.
Doors:
1.5 or 2 mm 1.4301 stainless steel, flush-mounted, with
foamed-in seal, concealed hinges, 130° opening angle as
per VDI, cam lock with double-bit insert as per DIN
43668.
Mounting plate:
2 - 3 mm sheet steel with system punchings,
depth-adjustable stud mountings, zinc-plated.
Accessories:
Locking systems, earthing straps, wiring plan pockets,
door stay,
heat exchangers, fan-and-filter units, heaters, viewing
window, panels
Surface finish:
Brushed
Dimensions (W x H x D): 800 x 1000 x 300 mm
protection category IP 66
Enclosure:
Made from 1.4301 (V2A) 1.25 or 1.5 mm stainless steel.
Folded and welded from a single piece with protection
channel around the door opening.
Doors:
1.5 or 2 mm 1.4301 stainless steel, flush-mounted, with
foamed-in seal, concealed hinges, 130° opening angle as
per VDI, cam lock with double-bit insert as per DIN
43668.
Mounting plate:
2 - 3 mm sheet steel with system punchings,
depth-adjustable stud mountings, zinc-plated.
Accessories:
Locking systems, earthing straps, wiring plan pockets,
door stay,
heat exchangers, fan-and-filter units, heaters, viewing
window, panels
Surface finish:
Brushed
Dimensions (W x H x D): 800 x 1000 x 300 mm